??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1197599 - SACB- 4/3-L-C-M8 HD GG
Bill of material
PHOENIX CONTACT 1197599
Product number of the Manufacturer
1197599
Short Description
Sensor/actuator box header
Long Description
Sensor/actuator box header, application: Standard, connection method: M8 socket Metal, number of slots: 4, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Plug-in master cable connection 180°, shielding: no
Manufacturer Type Description
SACB- 4/3-L-C-M8 HD GG
Preview
International product number
4063151258009
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP67
Min. operating temperature
-25 °C
Max. operating temperature
80 °C
net weight
0.096 kg
Material of the contact coat
Ni/Au
connection for NPN sensors present
No
Design of the outgoing circuits for sensor/actuator lines
M8
Max. operating voltage
24 V
max. current carrying capacity per I/O signal
8 A
max. summation current
8 A
Number of channels per slots
1
Number of sensor/actuator slots
4
LED display present
Yes
Potential separation present
No
number of poles sensor/actuator slots
3
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
24 V
Connection of the master cable
Plug-in master cable connection
GTIN
4063151258009
Manufacturer product designation
Sensor/actuator box header
Manufacturer product description
Sensor/actuator box header, application: Standard, connection method: M8 socket Metal, number of slots: 4, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Plug-in master cable connection 180°, shielding: no
Product type
SACB- 4/3-L-C-M8 HD GG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models