??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1197151 - SOL-SC-3ST-0-DC-1MPPT-1005EQ
Bill of material
PHOENIX CONTACT 1197151
Product number of the Manufacturer
1197151
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-3ST-0-DC-1MPPT-1005EQ
Preview
International product number
4063151256753
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
width
254 mm
height
180 mm
depth
111 mm
GTIN
4063151256753
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1 x 3 strings. With surge protection (type 1/2) and cable glands for the input and output side.
Product type
SOL-SC-3ST-0-DC-1MPPT-1005EQ
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作