??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1197147 - SOL-SC-2ST-0-DC-3MPPT-2005SE
Bill of material
PHOENIX CONTACT 1197147
Product number of the Manufacturer
1197147
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 3 x 2 strings. With surge protection (type 2) and cable glands for the input and output side.
Manufacturer Type Description
SOL-SC-2ST-0-DC-3MPPT-2005SE
Preview
International product number
4063151256654
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
width
361 mm
height
254 mm
depth
111 mm
GTIN
4063151256654
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 3 x 2 strings. With surge protection (type 2) and cable glands for the input and output side.
Product type
SOL-SC-2ST-0-DC-3MPPT-2005SE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.