??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1196976 - EB 2-CC 7,5 VPE4
Bill of material
PHOENIX CONTACT 1196976
Product number of the Manufacturer
1196976
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 7.5 mm, color: gray
Manufacturer Type Description
EB 2-CC 7,5 VPE4
Preview
International product number
4063151254742
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Grey
net weight
0.001 kg
Grid dimensions
7.500 mm
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4063151254742
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 7.5 mm, color: gray
Product type
EB 2-CC 7,5 VPE4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
500
Quantity Scale
4
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania