??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1196772 - PV-FT-C3M-C-2,5-4-VPE250
Bill of material
PHOENIX CONTACT 1196772
Product number of the Manufacturer
1196772
Short Description
Crimp contact
Long Description
Crimp contact, Range of articles: Sunclix, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 4 mm², rated current: 27 A, Connection method: Crimp, Contact connection type: Pin
Manufacturer Type Description
PV-FT-C3M-C-2,5-4-VPE250
International product number
4063151255800
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
250
Quantity Scale
250
Customs tariff number
85359000
Country of origin
CN
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част