??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1196695 - SAC-5P-40,0-921/M12FS VA
Bill of material
PHOENIX CONTACT 1196695
Product number of the Manufacturer
1196695
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, black RAL 9005, shielded, free cable end, on Socket straight M12, coding: A, cable length: 40 m
Manufacturer Type Description
SAC-5P-40,0-921/M12FS VA
International product number
4063151255404
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
certificate/approval
not available
Pole number
5
Degree of protection (IP), mounted
IP68
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
No
Areas of application for signal and data transmission
Bus system
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
not relevant
nominal voltage
48 V
Rated value of current
4 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
40 m
Category (capacity)
CANopen®
GTIN
4063151255404
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, PUR halogen-free, black RAL 9005, shielded, free cable end, on Socket straight M12, coding: A, cable length: 40 m
Product type
SAC-5P-40,0-921/M12FS VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
15
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part