??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1193940000 - KSP L 104 S
Bill of material
Weidmueller 1193940000
Preview
Product number of the Manufacturer
1193940000
Manufacturer Type Description
KSP L 104 S
Short Description
Protective cap (cable gland) 104.00 mm, Silicone
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4032248976935
Manufacturer Name
Weidmueller Group
minimum ambient temperature (during operation)
-60 °C
maximum ambient temperature (during operation)
200 °C
material
Silicone
Color
blue
Material
Plastic
Mass
0.174 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models