??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1193620000 - VGM40-MS68 20-32 BG
Bill of material
Weidmueller 1193620000
Preview
Product number of the Manufacturer
1193620000
Manufacturer Type Description
VGM40-MS68 20-32 BG
Short Description
Cable gland (metal) Accessories, M 40, 8 mm, Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248976577
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
glass-fiber reinforced
No
fire resistance (according to UL94)
V0
thread length connection thread
8 mm
separable screw connection
No
material
brass nickel-plated
Color
gray
Mass
0.170 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models