??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1193590000 - VGM40-SS68 20-32 BG
Bill of material
Weidmueller 1193590000
Preview
Product number of the Manufacturer
1193590000
Manufacturer Type Description
VGM40-SS68 20-32 BG
Short Description
Cable gland (metal) Accessories, M 40, 8 mm, Stainless steel 1.4305 (303)
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248976614
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
glass-fiber reinforced
No
fire resistance (according to UL94)
V0
thread length connection thread
8 mm
separable screw connection
No
material
stainless steel - 1.4305
Color
gray
Mass
0.166 kg
customs tariff number (TARIC)
73181900
URL
URL
Previews
3D
2D
Download CAD models