??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1193310000 - ZQV 2.5N/7 WS
Bill of material
Weidmueller 1193310000
Preview
Product number of the Manufacturer
1193310000
Manufacturer Type Description
ZQV 2.5N/7 WS
Short Description
Cross-connector (terminal) Plugged, Number of poles: 7, Pitch in mm: 5.10, Insulated: Yes, 24 A, white
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248975860
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
5.100 mm
rated current
24 A
Number of bridged terminals
7
color
white
Design
Cross connector
Explosion tested design (EEx e)
Yes
Insulation present
Yes
Assembly type
plug-in
Mass
0.005 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models