??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1192770000 - TM 7/18 HF/HB
Bill of material
Weidmueller 1192770000
Preview
Product number of the Manufacturer
1192770000
Manufacturer Type Description
TM 7/18 HF/HB
Short Description
Cable coding system, 20 - 30 mm, 28 mm, Polyethylene LD, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248974818
Manufacturer Name
Weidmueller Group
max. cable diameter
30 mm
label space present
Yes
height
18 mm
color
Transparent
depth
32.700 mm
material
Plastic
Combustibility class
HB
Max. diameter of conductors
240 mm
Min. diameter of conductors
120 mm
Min. cable diameter
20 mm
Without halogens
Yes
width
28 mm
Mass
0.001 kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models