??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1192760000 - THM VIN 101/150 GE/G
Bill of material
Weidmueller 1192760000
Preview
Product number of the Manufacturer
1192760000
Manufacturer Type Description
THM VIN 101/150 GE/G
Short Description
Device marking, Self-adhesive, 101 mm, Vinyl film, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248974603
Manufacturer Name
Weidmueller Group
Combustibility class
V0
Without halogens
Yes
Mass
0.810 kg
depth
0.05 mm
height
101.6 mm
width
150 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models