??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1192750000 - THM VIN 101/74 GE/G
Bill of material
Weidmueller 1192750000
Preview
Product number of the Manufacturer
1192750000
Manufacturer Type Description
THM VIN 101/74 GE/G
Short Description
Device marking, Self-adhesive, 101 mm, Vinyl film, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248974733
Manufacturer Name
Weidmueller Group
Combustibility class
V0
Without halogens
Yes
Mass
0.794 kg
depth
0.05 mm
height
74 mm
width
101.6 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models