??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1192581 - SAC-3P-10,0-730/M 8FS
Bill of material
PHOENIX CONTACT 1192581
Product number of the Manufacturer
1192581
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, free cable end, on Socket straight M8, coding: A, cable length: 10 m
Manufacturer Type Description
SAC-3P-10,0-730/M 8FS
International product number
4063151245740
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Pole number
3
Without halogens
No
screened
No
Status display present
No
Material of the cable mantle
PE-X
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
Black
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151245740
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, free cable end, on Socket straight M8, coding: A, cable length: 10 m
Product type
SAC-3P-10,0-730/M 8FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part