??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1192187 - SACB-10/3-M16-M8 HD
Bill of material
PHOENIX CONTACT 1192187
Product number of the Manufacturer
1192187
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box, connection method: M8 socket, number of slots: 10, number of positions: 3, status display: No; master cable connection: M16 plug connection, shielding: no, Customer version
Manufacturer Type Description
SACB-10/3-M16-M8 HD
Preview
International product number
4063151243265
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
degree of protection
IP65
net weight
0.161 kg
connection for NPN sensors present
No
Design of the outgoing circuits for sensor/actuator lines
M8
Max. operating voltage
24 V
max. current carrying capacity per I/O signal
6 A
max. summation current
6 A
Number of channels per slots
2
Number of sensor/actuator slots
10
LED display present
No
Potential separation present
No
number of poles sensor/actuator slots
3
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
24 V
Connection of the master cable
M16 plug connection
GTIN
4063151243265
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box, connection method: M8 socket, number of slots: 10, number of positions: 3, status display: No; master cable connection: M16 plug connection, shielding: no, Customer version
Product type
SACB-10/3-M16-M8 HD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part