??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1191690 - SAC-8P-M12MS/ 3,0-285 SH
Bill of material
PHOENIX CONTACT 1191690
Product number of the Manufacturer
1191690
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 8-position, PUR, highly flexible, gray RAL 7001, shielded, Plug straight M12, coding: A, on free cable end, cable length: 3 m
Manufacturer Type Description
SAC-8P-M12MS/ 3,0-285 SH
Preview
International product number
4063151243418
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
degree of protection
IP65
rated voltage
30 V
rated current
2 A
Application standards
IEC 61076-2-101
certificate/approval
not available
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
A-coded
screened
No
Status display present
No
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
gray RAL 7001
min. permissible cable outside temperature, when moving
-40 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.250 mm^2
Radial networked
No
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151243418
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 8-position, PUR, highly flexible, gray RAL 7001, shielded, Plug straight M12, coding: A, on free cable end, cable length: 3 m
Product type
SAC-8P-M12MS/ 3,0-285 SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat