??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
119 - Concrete construction, concrete box 90
Bill of material
119
Art. No.
119
Type
Concrete construction, concrete box 90
Level of Details
Width
170 mm
Length
170 mm
Depth
90 mm
Lampenleistung NV/HV/TC max.
35 Watt
Individual net weight
453.87 g
Single volume
3.415 l
EAN-Code
5412222119104
Data Sheet
HTML (Online)
Infotext
Previews
3D
Dimension
2D
Download CAD models