??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1189000000 - E1WS/50S/NPT1-1/2-WM
Bill of material
Weidmueller 1189000000
Preview
Product number of the Manufacturer
1189000000
Manufacturer Type Description
E1WS/50S/NPT1-1/2-WM
Short Description
Ex cable gland (metal) straight, 1 1/2" NPT, 18.4 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Stainless steel 1.4404
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118086386
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
mounting thread
1 1/2 Zoll NPT
max. sealing range
46.500 mm
min. sealing range
38.500 mm
Bend protection present
No
Counter nut present
No
Design
straight
thread length connection thread
18.400 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
38.200 mm
min. sealing value inner mat
31.500 mm
max. thickness of the reinforcement
2.500 mm
min. thickness of the reinforcement
2 mm
type of seal Ex
Other
material
stainless steel - 1.4404
overall height
77.500 mm
Without halogens
Yes
Explosion protection categories for gases
Mass
0.727 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models