??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1188920000 - E1WS/63S/M63-WM
Bill of material
Weidmueller 1188920000
Preview
Product number of the Manufacturer
1188920000
Manufacturer Type Description
E1WS/63S/M63-WM
Short Description
Ex cable gland (metal) straight, M 63 x 1.5, 19 mm, Single-wire armouring, 2.5 - 2.5 mm, OD min. 51.5 - OD max. 59.5 mm, ID min. 43.50 - ID max. 50.10 mm, Stainless steel 1.4404
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118086300
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
mounting thread
M63 x 1.5
max. sealing range
59.500 mm
min. sealing range
51.500 mm
Bend protection present
No
Counter nut present
No
Design
straight
thread length connection thread
19 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
50.100 mm
min. sealing value inner mat
43.500 mm
max. thickness of the reinforcement
2.500 mm
min. thickness of the reinforcement
2.500 mm
type of seal Ex
Other
material
stainless steel - 1.4404
overall height
78.500 mm
Without halogens
Yes
Explosion protection categories for gases
Mass
1.086 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models