??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1187779 - NBC-MSD/ 5,1-939/R4AQ SCO RAIL
Bill of material
PHOENIX CONTACT 1187779
Product number of the Manufacturer
1187779
Short Description
Network cable
Long Description
Network cable, PROFINET, 4-position, PE-X halogen-free, black, shielded, cable length: 5.1 m, Product tested according to customer specification/rail application
Manufacturer Type Description
NBC-MSD/ 5,1-939/R4AQ SCO RAIL
International product number
4063151231255
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
screened
No
Material of the cable mantle
PE-X
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Black
Number of wires
4
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5.100 m
Category (capacity)
PROFINET
GTIN
4063151231255
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, PROFINET, 4-position, PE-X halogen-free, black, shielded, cable length: 5.1 m, Product tested according to customer specification/rail application
Product type
NBC-MSD/ 5,1-939/R4AQ SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part