??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1187450000 - A2LCS/63S/M63-NPT2-1/2F
Bill of material
Weidmueller 1187450000
Preview
Product number of the Manufacturer
1187450000
Manufacturer Type Description
A2LCS/63S/M63-NPT2-1/2F
Short Description
Ex cable gland (metal) straight, M 63 x 1.5, 19 mm, OD min. 43.5 - OD max. 50.1 mm, Stainless steel 1.4404
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118081343
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
wrench width 2
75 mm
mounting thread
M63 x 1.5
max. sealing range
50.100 mm
min. sealing range
43.500 mm
type of connection thread
metric
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-50 °C
maximum ambient temperature (during operation)
120 °C
thread length connection thread
19 mm
material of the sealing insert
Silicone
for armored cables
No
type of seal Ex
Other
material
stainless steel - 1.4404
overall height
60.800 mm
Without halogens
Yes
Explosion protection categories for gases
Mass
0.846 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models