??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1187330000 - A2LCS/40/M40-NPT1-1/4F
Bill of material
Weidmueller 1187330000
Preview
Product number of the Manufacturer
1187330000
Manufacturer Type Description
A2LCS/40/M40-NPT1-1/4F
Short Description
Ex cable gland (metal) straight, M 40 x 1.5, 16 mm, OD min. 25.5 - OD max. 32.2 mm, ID min. 25.50 - ID max. 32.20 mm, Stainless steel 1.4404
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118081237
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
mounting thread
M40x1.5
max. sealing range
32.200 mm
min. sealing range
25.500 mm
Bend protection present
No
Counter nut present
No
Design
straight
thread length connection thread
16 mm
material of the sealing insert
Silicone
for armored cables
No
type of seal Ex
Other
material
stainless steel - 1.4404
overall height
55.800 mm
Without halogens
Yes
Explosion protection categories for gases
Mass
0.414 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models