??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1187193 - PTFIX 1,5-KNX-NS35AD
Bill of material
PHOENIX CONTACT 1187193
Product number of the Manufacturer
1187193
Short Description
Distribution block
Long Description
Distribution block, for KNX bus in building installation, individual block is bridged internally, color in accordance with EIB cable coding, arrangement: in pairs, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 35/7,5, NS 35/15
Manufacturer Type Description
PTFIX 1,5-KNX-NS35AD
Preview
International product number
4063151230234
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.140 mm^2
rated current
17.500 A
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
27.600 mm
height at lowest possible mounting
21.400 mm
length
43.100 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4063151230234
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, for KNX bus in building installation, individual block is bridged internally, color in accordance with EIB cable coding, arrangement: in pairs, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting type: NS 35/7,5, NS 35/15
Product type
PTFIX 1,5-KNX-NS35AD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models