??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1185872 - TC-2D37SUB-DO16-PC40-ER-UNI
Bill of material
PHOENIX CONTACT 1185872
Product number of the Manufacturer
1185872
Short Description
Module carrier
Long Description
Universal Termination Carrier for connecting 16 PSR SIL coupling relays to digital output cards, via D-SUB connector, 37-pos. (1:1 connection)
Manufacturer Type Description
TC-2D37SUB-DO16-PC40-ER-UNI
Preview
International product number
4063151226916
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
50 V
rated current
1 A
Application standards
DIN EN 60664-1
certificate/approval
UL Listed, cUL Listed, cUL Listed, UL Listed
width
227.574315 mm
height
170 mm
net weight
0 kg
depth
160 mm
Pole number
37
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4063151226916
Manufacturer product designation
Module carrier
Manufacturer product description
Universal Termination Carrier for connecting 16 PSR SIL coupling relays to digital output cards, via D-SUB connector, 37-pos. (1:1 connection)
Product type
TC-2D37SUB-DO16-PC40-ER-UNI
URI of the product
http://www.phoenixcontact.com/product/1185872
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part