??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1185150000 - E1XZ/50/NPT2-WM
Bill of material
Weidmueller 1185150000
Preview
Product number of the Manufacturer
1185150000
Manufacturer Type Description
E1XZ/50/NPT2-WM
Short Description
Ex cable gland (metal) straight, 2" NPT, 19.2 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 45.5 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118075151
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
mounting thread
2 Zoll NPT
max. sealing range
53 mm
min. sealing range
45.500 mm
Bend protection present
No
Counter nut present
No
Design
straight
thread length connection thread
19.200 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
44.100 mm
min. sealing value inner mat
37.500 mm
max. thickness of the reinforcement
2.500 mm
min. thickness of the reinforcement
2 mm
type of seal Ex
Other
material
brass nickel-plated
overall height
76.500 mm
Color
gray
Without halogens
Yes
Explosion protection categories for gases
Mass
0.770 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models