??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1185100000 - E1XZ/20/NPT1/2-WM
Bill of material
Weidmueller 1185100000
Preview
Product number of the Manufacturer
1185100000
Manufacturer Type Description
E1XZ/20/NPT1/2-WM
Short Description
Ex cable gland (metal) straight, 1/2" NPT, 13.6 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118075106
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
mounting thread
1/2 Zoll NPT
max. sealing range
21 mm
min. sealing range
15 mm
Bend protection present
No
Counter nut present
No
Design
straight
thread length connection thread
13.600 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
14 mm
min. sealing value inner mat
10 mm
max. thickness of the reinforcement
1.250 mm
min. thickness of the reinforcement
0.900 mm
type of seal Ex
Other
material
brass nickel-plated
overall height
62.500 mm
Color
gray
Without halogens
Yes
Explosion protection categories for gases
Mass
0.175 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models