??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1184710000 - E1W/40/M40-WM
Bill of material
Weidmueller 1184710000
Preview
Product number of the Manufacturer
1184710000
Manufacturer Type Description
E1W/40/M40-WM
Short Description
Ex cable gland (metal) straight, M 40 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118074758
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
mounting thread
M40x1.5
max. sealing range
40.500 mm
min. sealing range
30.500 mm
Bend protection present
No
Counter nut present
No
Design
straight
thread length connection thread
16 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
32.200 mm
min. sealing value inner mat
25.500 mm
max. thickness of the reinforcement
2 mm
min. thickness of the reinforcement
1.600 mm
type of seal Ex
Other
material
brass nickel-plated
overall height
77.500 mm
Color
gray
Without halogens
Yes
Explosion protection categories for gases
Mass
0.685 kg
customs tariff number (TARIC)
85369010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)