??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1184700000 - E1W/32/M32-WM
Bill of material
Weidmueller 1184700000
Preview
Product number of the Manufacturer
1184700000
Manufacturer Type Description
E1W/32/M32-WM
Short Description
Ex cable gland (metal) straight, M 32 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118074741
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
mounting thread
M32x1.5
max. sealing range
34 mm
min. sealing range
26 mm
Bend protection present
No
Counter nut present
No
Design
straight
thread length connection thread
16 mm
material of the sealing insert
Silicone
for armored cables
Yes
max. sealing value inner jacket
26.300 mm
min. sealing value inner mat
19.500 mm
max. thickness of the reinforcement
2 mm
min. thickness of the reinforcement
1.600 mm
type of seal Ex
Other
material
brass nickel-plated
overall height
67 mm
Color
gray
Without halogens
Yes
Explosion protection categories for gases
Mass
0.418 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models