Nederlands
English
품질보증 정보
카탈로그: KAISER
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
1184-94
KAISER
Fire protection
Powered by
CAD모델 선택
{kaiser/brandschutz/1184_94.prj},{NB=1184-94(2)},{CNSORDERNO=1184-94},{D=92},{OP=100},{CNSMASSEXACT=0},{CNSVOLUMEEXACT=0.000},{HR=00240.00100.0200},{BZ=Brandschutz Deckel für Gerätedose/, Geräte-Verbindungsdose HWD 30-90, Brandschutzklasse F30 - F90},{INFOTEXT=Brandschutzdeckel HWD 30-120 für Geräte-/Geräte-Verbindungs- und Deckendosen HWD 90, HWD B15, HWD 30 und HWD 68 Feuerwiderstandsklasse entsprechend dem Schutz der Decke oder Wand (EI30-EI120) EI30-EI120-Funktion in Verbindung mit Geräte-/Geräte-Verbindungsdose HWD 90 EI30 Funktion in Verbindung mit Deckenverbindungsdose HWD 30 EI30-EI60 Funktion in Verbindung mit der Geräte-/Geräte-Verbindungsdose HWD 68 DIBt-Zulassung Z-19.21-1788},{PICTURESMALL=1184_69.png},{LOD=2}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KAISER
Description
1184-94 - Fire-protection cover HWD 30-120
Bill of material
1184-94
Art. No.
1184-94
Designation
Fire protection cover for one-gang box, one-gang junction box HWD 30-90, Fire protection class F30 – F90
Level of details
300
200
300
200
Infotext
Fire protection cover HWD 30-120 for one-gang/one gang junction and ceiling boxes HWD 90, HWD B15, HWD 30 and HWD 68 fire resistance class corresponding to protection of the ceiling or wall (EI30-EI120) EI30-EI120 Function in connection with one-gang/one-gang junction box HWD 90 EI30 Function in connection with ceiling junction box HWD 30 EI30-EI60 Function in connection with one-gang/one gang junction box HWD 68 DIBt approval Z-19.21-1788
Diameter
92
mm
EAN code
4013456536265
Data sheet
HTML (Online)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성