??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1184-77 - Universal VDE cover
Bill of material
1184-77
Order number
1184-77
EAN-Code
4013456140165
Designation
Universal VDE cover
Level of Details
Diameter
92 mm
Screw spacing
60 / 67 mm
Fireproof
850 °C
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models