??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1183875 - ATS-PTME 6
Bill of material
PHOENIX CONTACT 1183875
Product number of the Manufacturer
1183875
Short Description
Partition plate
Long Description
Partition plate, length: 100.8 mm, width: 0.8 mm, height: 100.8 mm, color: gray
Manufacturer Type Description
ATS-PTME 6
Preview
net weight
0.005 kg
Design
Partition plate
GTIN
4063151220969
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 100.8 mm, width: 0.8 mm, height: 47 mm, color: gray
Product type
ATS-PTME 6
GLN of manufacturer
4063151
International product number
4063151220969
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models