??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1183028 - A-INL-M20-P-LG VPE100
Bill of material
PHOENIX CONTACT 1183028
Product number of the Manufacturer
1183028
Short Description
Counter nut
Long Description
Counter nut
Manufacturer Type Description
A-INL-M20-P-LG VPE100
International product number
4063151221669
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Without halogens
No
nominal thread size NPT/gas pipe thread (imperial)
not relevant
glass-fiber reinforced
No
Impact-resistant present
No
grounding connection present
No
GTIN
4063151221669
Manufacturer product designation
Counter nut
Manufacturer product description
Counter nut
Product type
A-INL-M20-P-LG VPE100
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models