??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1182566 - SOL-SC-1ST-0-DC-1MPPT-1000
Bill of material
PHOENIX CONTACT 1182566
Product number of the Manufacturer
1182566
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 1x 1 string. With surge protection (type 1/2) and cable glands for the input and output sides.
Manufacturer Type Description
SOL-SC-1ST-0-DC-1MPPT-1000
Preview
International product number
4063151218973
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
width
130 mm
height
180 mm
depth
111 mm
GTIN
4063151218973
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 1x 1 string. With surge protection (type 1/2) and cable glands for the input and output sides.
Product type
SOL-SC-1ST-0-DC-1MPPT-1000
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part