??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1182117 - CASE PTFIX L-BOXX MINI DE
Bill of material
PHOENIX CONTACT 1182117
Product number of the Manufacturer
1182117
Short Description
Starter kit
Long Description
Starter kit, PTFIX in a practical Sortimo L-BOXX Mini system case. 10 distribution blocks with feed-in contact up to 10 mm² and pick-up contact up to 6 mm², 10 DIN rail adapters, marking material self-adhesive, horizontally printed with sequential numbers: 1 … 20, color: black
Manufacturer Type Description
CASE PTFIX L-BOXX MINI DE
Preview
International product number
4063151218881
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151218881
Manufacturer product designation
Starter kit
Manufacturer product description
Starter kit, PTFIX in a practical Sortimo L-BOXX Mini system case. 10 distribution blocks with feed-in contact up to 10 mm² and pick-up contact up to 6 mm², 10 DIN rail adapters, marking material self-adhesive, horizontally printed with sequential numbers: 1 … 20, color: black
Product type
CASE PTFIX L-BOXX MINI DE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part