??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1182020 - SACB-C-H180- 8/4-M8
Bill of material
PHOENIX CONTACT 1182020
Product number of the Manufacturer
1182020
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box; master cable connection: Pluggable screw connection, shielding: no
Manufacturer Type Description
SACB-C-H180- 8/4-M8
International product number
4063151220778
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Min. operating temperature
-30 °C
Max. operating temperature
80 °C
net weight
0.050 kg
Degree of soiling
not relevant
material of housing
PBT
min. connectable conductor cross-section
0.140 mm^2
max. connectable conductor cross-section
1.500 mm^2
connection for NPN sensors present
No
Number of channels per slots
2
LED display present
No
Potential separation present
No
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
Screwed cable gland for min. external cable diameter
7 mm
Screwed cable gland for max. external cable diameter
12 mm
Connection of the master cable
Pluggable screw connection
GTIN
4063151220778
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box; master cable connection: Pluggable screw connection, shielding: no
Product type
SACB-C-H180- 8/4-M8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част