??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1180891 - PTPOWER-IL
Bill of material
PHOENIX CONTACT 1180891
Product number of the Manufacturer
1180891
Short Description
Mounting material
Long Description
Mounting material, width: 101 mm, height: 110 mm, color: yellow
Manufacturer Type Description
PTPOWER-IL
Preview
International product number
4063151216863
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
GTIN
4063151216863
Manufacturer product designation
Mounting material
Manufacturer product description
Operating decal for the PTPOWER
Product type
PTPOWER-IL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
49119900
Country of origin
DE
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part