??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1180883 - CASE KNX L-BOXX MINI DE
Lista materiale
PHOENIX CONTACT 1180883
Product number of the Manufacturer
1180883
Short Description
Starter kit
Long Description
Starter kit, KNX starter set in a practical Sortimo L-BOXX Mini system case. 56 double-level terminal blocks for KNX bus in building installation, cross section: 0.14 mm² to 1.5 mm², 4 end covers, 12 plug-in bridges, marking material, and accessories, color: black
Manufacturer Type Description
CASE KNX L-BOXX MINI DE
Preview
International product number
4063151216856
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151216856
Manufacturer product designation
Starter kit
Manufacturer product description
Starter kit, KNX starter set in a practical Sortimo L-BOXX Mini system case. 56 double-level terminal blocks for KNX bus in building installation, cross section: 0.14 mm² to 1.5 mm², 4 end covers, 12 plug-in bridges, marking material, and accessories, color: black
Product type
CASE KNX L-BOXX MINI DE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte