??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1179817 - FOC-SJ:14-SJ:14-HB02/13,0PR V02
Bill of material
PHOENIX CONTACT 1179817
Product number of the Manufacturer
1179817
Short Description
FO patch cable
Long Description
Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing on both sides, PVC outer sheath, halogen-free, ozone- and UV-resistant, in conduit, for fixed indoor installation, length: 13 m
Manufacturer Type Description
FOC-SJ:14-SJ:14-HB02/13,0PR V02
Preview
International product number
4063151214357
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
degree of protection
IP67
max. ambient temperature during operating phase
90 °C
min. ambient temperature during operating phase
-40 °C
material of the sheath
PVC
halogen free (according to EN 50267-2-2)
No
Number of fibers
0
Outer diameter of the cable
7.200 mm
Flame resistant according to standard
No
Material of the mantle
PVC
Conductor cross section
0.002 m^2
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
Min. bending radius
30 mm
GTIN
4063151214357
Manufacturer product designation
FO patch cable
Manufacturer product description
Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing on both sides, PVC outer sheath, halogen-free, ozone- and UV-resistant, in conduit, for fixed indoor installation, length: 13 m
Product type
FOC-SJ:14-SJ:14-HB02/13,0PR V02
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
9
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part