??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1179676 - UT 16 WH
Bill of material
PHOENIX CONTACT 1179676
Product number of the Manufacturer
1179676
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 2, connection method: Screw connection, Rated cross section: 16 mm², cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: white
Manufacturer Type Description
UT 16 WH
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
55.500 mm
International product number
4063151214579
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
1000 V
Rated current [In] for the power loss specification
76 A
Min. line cross section, rigid
1.500 mm^2
rated current
76 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Width of spacing
12.200 mm
height at lowest possible mounting
55.500 mm
color
White
Assembly type
Top-hat rail TH35
net weight
0.03008 kg
Max. line cross section, flexible
25 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
1 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
GTIN
4063151214579
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 2, connection method: Screw connection, Rated cross section: 16 mm², cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: white
Product type
UT 16 WH
URI of the product
http://www.phoenixcontact.com/product/1179676
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
TR
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)