??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1179657 - D-PT 2,5-MTB-0,8 OG
Bill of material
PHOENIX CONTACT 1179657
Product number of the Manufacturer
1179657
Short Description
End cover
Long Description
End cover, length: 70 mm, width: 0.8 mm, height: 70 mm, color: orange
Manufacturer Type Description
D-PT 2,5-MTB-0,8 OG
Preview
International product number
4063151214326
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
color
Orange
height
70.05 mm
net weight
0.00242 kg
min. thickness
0.800 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4063151214326
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 70 mm, width: 0.8 mm, height: 70 mm, color: orange
Product type
D-PT 2,5-MTB-0,8 OG
URI of the product
http://www.phoenixcontact.com/product/1179657
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD