??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1178628 - SAC-5P-M12MS/50,0-PUR SH
Bill of material
PHOENIX CONTACT 1178628
Product number of the Manufacturer
1178628
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, shielded, Plug straight M12, coding: A, on free cable end, cable length: 50 m
Manufacturer Type Description
SAC-5P-M12MS/50,0-PUR SH
International product number
4063151213626
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
A-coded
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black-gray RAL 7021
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
50 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151213626
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, shielded, Plug straight M12, coding: A, on free cable end, cable length: 50 m
Product type
SAC-5P-M12MS/50,0-PUR SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)