??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1178351 - EV-T2G3PC-3AC32A-5,0M6,0ESBK31
Bill of material
PHOENIX CONTACT 1178351
Product number of the Manufacturer
1178351
Short Description
AC charging cable
Long Description
CHARX connect comfort, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap without logo, Type 2, IEC 62196-2, 32 A / 480 V (AC), Free area for logo label, cable: 5 m, black, straight
Manufacturer Type Description
EV-T2G3PC-3AC32A-5,0M6,0ESBK31
Preview
International product number
4063151211974
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
IEC 62196-2
Nominal current
32 A
nominal voltage
480 V
Current type
AC 3-phase
length of the cable
5 m
Charging mode
Mode 3
With Incable Control Box (ICCB)
No
Type vehicle side
type 2
Number of communication conductors
2
With temperature sensor
No
GTIN
4063151211974
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap without logo, Type 2, IEC 62196-2, 32 A / 480 V (AC), Free area for logo label, cable: 5 m, black, straight
Product type
EV-T2G3PC-3AC32A-5,0M6,0ESBK31
URI of the product
http://www.phoenixcontact.com/product/1178351
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models