??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1178143 - SACC-DSI-M12FSS-4CON-M16/1,0PE
Bill of material
PHOENIX CONTACT 1178143
Product number of the Manufacturer
1178143
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Power, 4-position, Socket, straight, M12, coding: S, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 1 m, 1.31 mm², UL/cUL stranded hook-up wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238590
Manufacturer Type Description
SACC-DSI-M12FSS-4CON-M16/1,0PE
International product number
4063151212919
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
123
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part