??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1178140 - SACC-DSI-M12FSK4PE-M16/1,0-1,5
Bill of material
PHOENIX CONTACT 1178140
Product number of the Manufacturer
1178140
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, Power, 5-position, Socket, M12, coding: K, on free cable end, Rear mounting, M16 x 1.5, Individual wires, cable length: 1 m, 1.31 mm², UL/cUL stranded hook-up wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1238589
Manufacturer Type Description
SACC-DSI-M12FSK4PE-M16/1,0-1,5
International product number
4063151212629
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
73
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat