??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1176490 - PT 1,5/S-QUATTRO BN
Bill of material
PHOENIX CONTACT 1176490
Product number of the Manufacturer
1176490
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 4, connection method: Push-in connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
Manufacturer Type Description
PT 1,5/S-QUATTRO BN
Preview
length
63.200 mm
International product number
4063151207465
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
500 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.140 mm^2
rated current
17.500 A
Number of contact points per level
4
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Width of spacing
3.500 mm
height at lowest possible mounting
63.200 mm
color
Brown
Assembly type
Top-hat rail TH35
net weight
0.005286 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4063151207465
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 4, connection method: Push-in connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
Product type
PT 1,5/S-QUATTRO BN
URI of the product
http://www.phoenixcontact.com/product/1176490
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model