??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1174202 - LPWAN GATEWAY ANTENNA CAB
Bill of material
PHOENIX CONTACT 1174202
Product number of the Manufacturer
1174202
Short Description
Antenna cable
Long Description
Antenna cable, connection type N (male), for connecting the antennas (Item No.: 1173488 and Item No.: 1173489) to the LoRaWAN® gateway (Item No.: 1173487), length: 40 cm, adapted for LoRaWAN® gateway holder for simple assembly
Manufacturer Type Description
LPWAN GATEWAY ANTENNA CAB
Preview
International product number
4063151201371
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
type of connection (1)
N (male)
type of connector connection 1
N (male)
type of connector connection 2
N (male)
connection type of connection (2)
N (male)
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Plug
GTIN
4063151201371
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable, connection type N (male), for connecting the antennas (Item No.: 1173488 and Item No.: 1173489) to the LoRaWAN® gateway (Item No.: 1173487), length: 40 cm, adapted for LoRaWAN® gateway holder for simple assembly
Product type
LPWAN GATEWAY ANTENNA CAB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
EE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat