??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1173880000 - PPV 4 GR 35X15 DGR
Bill of material
Weidmueller 1173880000
Preview
Product number of the Manufacturer
1173880000
Manufacturer Type Description
PPV 4 GR 35X15 DGR
Short Description
Potential distributor terminal, PUSH IN, 1.5, 250, 17.5 A, Number of connections: 16, Number of poles: 4, TS 35 x 15, grey
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4032248966325
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
17.500 A
Number of contact points per level
4
Number of levels
4
Rated current [In] for the power loss specification
17.500 A
Power loss, static, current-independent [Pls]
0.560 W
color
gray
Connection type
Push-in connection
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.022 kg
depth
54.5 mm
height
70 mm
width
12.2 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models