??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1173630000 - TW PRV16
Bill of material
Weidmueller 1173630000
Preview
Product number of the Manufacturer
1173630000
Manufacturer Type Description
TW PRV16
Short Description
Partition plate (terminal) Unprinted, 225 mm x 100 mm, grey
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248966127
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Mass
0.027 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models