??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1173568 - PV-FT-CCF-6-VPE50
Bill of material
PHOENIX CONTACT 1173568
Product number of the Manufacturer
1173568
Short Description
Crimp contact
Long Description
Crimp contact, Range of articles: Sunclix, number of positions: 1, min. conductor cross section: 6 mm², Connection method: Crimp, Contact connection type: Socket
Manufacturer Type Description
PV-FT-CCF-6-VPE50
International product number
4063151201302
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
GTIN
4063151201302
Manufacturer product designation
Crimp contact
Manufacturer product description
Crimp contact, Range of articles: Sunclix, number of positions: 1, min. conductor cross section: 6 mm², Connection method: Crimp, Contact connection type: Socket
Manufacturer product family
Sunclix
Product type
PV-FT-CCF-6-VPE50
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models