??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1173550 - PV-FT-CCF-2,5-4-VPE250
Bill of material
PHOENIX CONTACT 1173550
Product number of the Manufacturer
1173550
Short Description
Crimp contact
Long Description
Crimp contact, Range of articles: Sunclix, min. conductor cross section: 2.5 mm², max. conductor cross section: 4 mm², rated current: 27 A, Connection method: Crimp, Contact connection type: Socket
Manufacturer Type Description
PV-FT-CCF-2,5-4-VPE250
International product number
4063151200848
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
GTIN
4063151200848
Manufacturer product designation
Crimp contact
Manufacturer product description
Crimp contact, Range of articles: Sunclix, min. conductor cross section: 2.5 mm², max. conductor cross section: 4 mm², rated current: 27 A, Connection method: Crimp, Contact connection type: Socket
Manufacturer product family
Sunclix
Product type
PV-FT-CCF-2,5-4-VPE250
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
250
Quantity Scale
250
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models